IESNA:LM-63-2002
[TEST]P950738
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-835-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16926
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2503 2777 3019 3195.8 3230.1 3037.8 2813.5 2678.7 2659.9 2774.8
3002.4 3280.9 3587 4036.8 4422.4 4675.5 4958.4 5299.8 5701 6076.7
6396.1 6614.9 6565.1 6407.1 5941.9 4957.3 3711.9 2494.1 1427.7 800.1
534.8 364.7 158 81.8 28.7 0 0
2503 2761.5 3009.1 3183.7 3223.4 3038.9 2814.6 2673.1 2649.9 2759.3
2978.1 3246.7 3545 3939.5 4368.3 4601.5 4885.5 5204.8 5611.5 5972.8
6290 6520.9 6481.2 6312.1 5908.7 4986 3811.3 2573.7 1453.1 791.2
536 376.8 159.1 92.8 34.3 5.5 0
2503 2763.7 3000.2 3188.1 3252.2 3110.7 2884.2 2719.5 2674.2 2746.1
2935 3163.8 3462.1 3794.8 4222.4 4473.3 4715.3 5003.7 5380.5 5724.2
6062.3 6253.5 6245.8 6018.1 5729.7 4984.9 3938.4 2659.9 1573.6 950.3
654.2 480.7 317.2 202.2 124.9 48.6 0
2503 2737.2 2970.4 3158.3 3263.2 3196.9 2994.7 2810.2 2719.5 2748.3
2879.8 3080.9 3305.2 3555 3924.1 4248.9 4504.2 4776.1 5093.2 5462.3
5782.8 6063.4 6232.5 6220.4 6197.2 6245.8 5808.2 4765 2975.9 1412.3
890.7 688.4 494 319.4 156.9 38.7 0
2503 2718.4 2931.7 3127.3 3263.2 3309.6 3179.2 3003.5 2857.7 2806.8
2867.6 3010.2 3192.5 3405.8 3618 3947.3 4329.6 4593.7 4933 5284.4
5662.3 5981.7 6227 6416 6495.5 6639.2 6831.5 6259 4824.7 2696.3
1050.9 486.2 328.2 206.6 103.9 13.3 0
2503 2698.5 2883.1 3073.2 3229 3341.7 3363.8 3263.2 3137.3 3032.3
3010.2 3072.1 3210.2 3359.4 3557.2 3760.5 4109.7 4569.4 4889.9 5148.5
5484.4 5892.2 6320.9 6703.3 7077.9 7504.4 8265.8 9065.9 8844.9 7574.1
5302.1 2586.9 823.3 288.4 102.8 12.2 0
2503 2659.9 2817.9 2983.7 3141.7 3283.1 3410.2 3487.6 3496.4 3474.3
3458.8 3490.9 3567.1 3682 3833.4 4035.7 4290.9 4624.7 5044.6 5491
5929.7 6443.6 7058 7723.2 8483.5 9174.2 9999.7 11371 13604.3 14386.7
12397.6 8201.7 4252.3 2009 699.5 82.9 0
2503 2654.3 2794.7 2940.6 3098.6 3236.7 3380.4 3507.4 3590.3 3636.7
3687.6 3768.2 3874.3 4009.1 4199.2 4432.4 4700.9 5035.7 5425.8 5886.6
6400.5 6945.3 7563 8293.4 9027.2 9769.8 10575.4 11679.3 13716 15475.2
14349.2 10051.6 5384.9 2352.7 712.8 69.6 0
2503 2626.7 2743.9 2873.1 3000.2 3139.5 3279.8 3425.7 3576 3730.7
3874.3 4036.8 4244.5 4502 4858.9 5236.9 5651.3 6076.7 6550.8 7087.8
7620.5 8150.9 8691.3 9283.6 9924.5 10551.1 11187.6 11950.1 13087.2 14104.9
13494.9 10925.7 6852.5 2875.4 608.9 55.3 0
2503 2578.1 2659.9 2745 2836.7 2933.9 3038.9 3154.9 3286.4 3444.5
3646.7 3882.1 4148.4 4503.1 4972.8 5507.6 6056.8 6653.5 7307.7 7991.8
8686.8 9323.4 9925.6 10493.6 10993.1 11473.8 12033 12652.9 13416.5 13404.3
11886 9178.6 5154 1512.8 227.6 32 0
2503 2528.4 2562.6 2598 2634.5 2680.9 2735 2794.7 2863.2 2957.1
3080.9 3224.6 3404.7 3665.5 4030.1 4479.9 4993.7 5528.6 6069 6579.5
7045.8 7506.6 7965.2 8407.3 8799.6 9148.8 9503.5 9902.4 10193 9544.4
7798.4 5383.8 2132.8 437.6 120.5 39.8 0
2503 2505.2 2508.5 2518.4 2531.7 2542.7 2561.5 2580.3 2601.3 2632.2
2676.4 2722.9 2774.8 2868.7 3011.3 3178.1 3417.9 3707.5 4066.6 4452.3
4842.4 5228 5619.2 5985 6308.8 6597.2 6841.4 7083.4 7114.4 6333.1
5062.3 3498.6 1401.2 279.6 71.8 22.1 0
2503 2475.3 2458.7 2434.4 2407.9 2380.3 2343.8 2308.5 2257.6 2193.5
2125 2027.8 1939.4 1881.9 1868.6 1896.3 2011.2 2215.6 2476.4 2743.9
2981.4 3170.4 3336.2 3482 3590.3 3643.4 3589.2 3341.7 2821.2 2030
1244.3 650.9 247.5 65.2 14.4 0 0
2503 2426.7 2335 2232.2 2116.2 1970.3 1812.3 1635.5 1456.5 1299.5
1172.5 1069.7 989 931.6 891.8 853.1 823.3 815.5 850.9 948.1
1063.1 1138.2 1142.6 1077.4 969.1 821.1 666.3 503.9 352.5 214.4
126 74 39.8 13.3 3.3 0 0
2503 2367 2203.5 2013.4 1781.4 1541.6 1318.3 1143.7 1012.2 900.6
797.9 702.8 632.1 598.9 582.4 560.3 543.7 528.2 508.3 490.6
477.4 455.3 422.1 377.9 328.2 277.4 229.9 193.4 162.4 132.6
99.5 64.1 29.8 7.7 2.2 0 0
2503 2297.4 2057.6 1770.3 1479.7 1221.1 1046.5 918.3 800.1 701.7
639.8 603.4 572.4 544.8 518.3 492.9 467.4 436.5 402.2 372.4
351.4 330.4 310.5 282.9 258.6 228.7 203.3 176.8 147 114.9
76.2 45.3 21 7.7 2.2 0 0
2503 2259.8 1950.4 1590.2 1263.1 1052 908.4 782.4 695.1 653.1
618.8 581.3 543.7 509.4 478.5 448.7 413.3 375.7 339.3 309.4
285.1 260.8 245.3 231 212.2 190.1 165.8 139.2 107.2 76.2
54.1 32 14.4 3.3 0 0 0
2503 2205.7 1831.1 1425.5 1126.1 948.1 810 722.7 679.6 645.4
611.1 568 526 485.1 444.2 403.3 362.5 324.9 295 271.8
254.2 238.7 223.2 202.2 181.2 161.3 138.1 113.8 91.7 72.9
54.1 35.4 12.2 0 0 0 0
2503 2172.5 1747.1 1321.6 1059.7 892.9 769.1 716.1 684 648.7
611.1 568 521.6 473 425.4 379 338.1 307.2 285.1 263
243.1 222.1 204.4 186.8 169.1 148.1 124.9 101.7 84 66.3
47.5 28.7 6.6 0 0 0 0
2503 2142.7 1683 1263.1 1033.2 869.7 762.5 724.9 688.4 652
615.5 573.5 528.2 479.6 431 387.9 352.5 318.3 288.4 260.8
237.6 212.2 192.3 173.5 152.5 126 100.6 84 68.5 50.8
34.3 16.6 3.3 0 0 0 0
2503 2143.8 1667.5 1247.6 1013.3 855.3 764.7 733.8 703.9 667.5
629.9 590.1 549.2 503.9 456.4 411.1 372.4 337 307.2 278.5
248.6 217.7 192.3 169.1 143.7 114.9 87.3 72.9 58.6 44.2
28.7 13.3 2.2 0 0 0 0
2503 2168.1 1690.7 1263.1 1025.5 863 768 737.1 708.3 671.9
635.4 596.7 554.7 510.5 464.1 417.7 375.7 340.4 316 289.5
253.1 222.1 194.5 170.2 141.4 113.8 87.3 72.9 57.5 43.1
28.7 13.3 3.3 0 0 0 0
